Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
GV12-230-3-T
Vorschau
Level of detail
Description text
Grosshubantrieb, 12000 N, AC 230 V, 3-Punkt, 82 s, Hub 65 mm, 2 x EPU, IP65, Klemmen
Nominal/operating voltage
110 V
Type of nominal/operating voltage
AC
Control
3-point (open/stop/close)
Procurement
Last updateMar 25, 2024, 2:01 PM
Part numberGV12-230-3-T
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/9d314553-d359-4ab3-b572-708a9be0a36e
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 2:01 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D

Location of catalog vendor
Select a country to see the local offices