Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
GRC24G-MF-T-5
Vorschau
Level of detail
Description text
Drehantrieb, 40 Nm, AC/DC 24 V, 2...10 V, 35 s, IP66/67, F05, Klemmen
Nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
Control
continuous
Procurement
Last updateMar 25, 2024, 2:01 PM
Part numberGRC24G-MF-T-5
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/89cce86f-0aa7-43a1-9c52-8fe17771ca77
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 2:01 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D

Location of catalog vendor
Select a country to see the local offices