Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
GRC230A-5
Vorschau
Level of detail
Description text
Drehantrieb, 40 Nm, AC 100...240 V, Auf/Zu, 35 s, IP54, F05
Nominal/operating voltage
240 V
Type of nominal/operating voltage
AC
Control
2-point (open/close)
Procurement
Last updateMar 25, 2024, 2:01 PM
Part numberGRC230A-5
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/8754e2c5-72d3-44d1-8d48-446cc0b0a2aa
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 2:01 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices