Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
GR24A-MP-5
Vorschau
Level of detail
Description text
Drehantrieb, 40 Nm, AC/DC 24 V, MP-Bus, 90 s (75...270 s), IP54, F05
Nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
Control
Modulating / communicative
Procurement
Last updateMar 25, 2024, 2:02 PM
Part numberGR24A-MP-5
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/6ce01708-e2f4-4c35-96f5-a3f006423955
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 2:02 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices