Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
GM230A
Vorschau
Level of detail
Description text
Drehantrieb, 40 Nm, AC 100...240 V, Auf/Zu, 150 s, IP54
Nominal/operating voltage
240 V
Type of nominal/operating voltage
AC
Control
2-point (open/close)
Procurement
Last updateMar 25, 2024, 1:59 PM
Part numberGM230A
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/210af9fb-7031-4201-ac83-8636ae9ccd5d
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 1:59 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D

Location of catalog vendor
Select a country to see the local offices