Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
GK24G-1
Vorschau
Level of detail
Description text
Drehantrieb mit Notstellfunktion, 40 Nm, AC/DC 24 V, Auf/Zu, 150 s, IP66/67
Nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
Control
2-point (open/close)
Procurement
Last updateMar 25, 2024, 2:00 PM
Part numberGK24G-1
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/c3afd03b-5ae7-454e-9e23-3078f89bf003
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 2:00 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D

Location of catalog vendor
Select a country to see the local offices