Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
EV230A-TPC
Vorschau
Level of detail
Description text
Hubantrieb, 2500 N, AC 100...240 V, Auf/Zu, 3-Punkt, 150 s, Hub 40 mm, IP54, Klemmen mit Kabel
nominal/operating voltage
230 V
Type of nominal/operating voltage
AC
Control
3-point (open/stop)
Procurement
Last updateMar 25, 2024, 2:00 PM
Part numberEV230A-TPC
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/e927d111-188b-4087-97f2-49aeaacd58bb
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 2:00 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices