Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
EV100F+KBAC
Vorschau
Level of detail
Description text
Elektr. 2-Weg-PI-RKH Belimo Energy Valve™ mit Notstellfunktion, AC/DC 24 V, BACnet IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, DN 100, Flansch, PN 16, ps 1600 kPa, V'nom 20 l/s, Mediumstemperatur -10...120°C, Glykolüberwachung
Nominal diameter DN
100
Nominal pressure PN
16
kvs value
127.0 m³/h
Procurement
Last updateMar 25, 2024, 2:03 PM
Part numberEV100F+KBAC
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/140c9c95-2ab2-4278-95cf-b1a444796de0
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 2:03 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices