Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Article/order number
EV032R3+BAC
Vorschau
Level Of Detail
Description text
Elektr. 3-Weg-PI-RKH Belimo Energy Valve™, AC/DC 24 V, BACnet IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, DN 32, Innen- und Aussengewinde, Rp 1 1/4G 1 1/2",PN 25,ps1600 kPa,V'nom 1.67 l/s,Mediumstemperatur -10...120°C"
Nominal diameter DN
32
Nominal pressure PN
25
kvs value
11.0 m³/h
Procurement
Last updateMar 25, 2024, 2:03 PM
Part numberEV032R3+BAC
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/87fac874-8a59-498d-8e7a-ba1b3dec4e05
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 2:03 PM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices