Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
EP150F+MOD
Vorschau
Level of detail
Description text
Elektr. 2-Weg-PI-RKH EPIV, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, DN 150, Flansch, PN 16, ps 1600 kPa, V'nom 45 l/s, Mediumstemperatur -10...120°C
Nominal diameter DN
150
Nominal pressure PN
16
kvs value
254.0 m³/h
Procurement
Last updateMar 25, 2024, 2:01 PM
Part numberEP150F+MOD
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/b3f440f3-838f-4e0c-a1f1-a0efa2bde4f2
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 2:01 PM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices