Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
EP150F+KMP
Vorschau
Level of detail
Description text
Elektr. 2-Weg-PI-RKH EPIV mit Notstellfunktion, AC/DC 24 V, MP-Bus, DN 150, Flansch, PN 16, ps 1600 kPa, V'nom 45 l/s, Mediumstemperatur -10...120°C
Nominal diameter DN
150
Nominal pressure PN
16
kvs value
254.0 m³/h
Procurement
Last updateMar 25, 2024, 2:01 PM
Part numberEP150F+KMP
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/d9843aa8-2fa9-431f-b43c-2881ed9f0b99
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 2:01 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices