Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
EP100F+MP
Vorschau
Level of detail
Description text
Elektr. 2-Weg-PI-RKH EPIV, AC/DC 24 V, MP-Bus, DN 100, Flansch, PN 16, ps 1600 kPa, V'nom 20 l/s, Mediumstemperatur -10...120°C
Nominal diameter DN
100
Nominal pressure PN
16
kvs value
127.0 m³/h
Procurement
Last updateMar 25, 2024, 2:01 PM
Part numberEP100F+MP
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/5e1361d5-2004-4eca-81e8-c76e9d08d830
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 2:01 PM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices