Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Manufacturer order number
EP015R-R6+BAC
Vorschau
ep__r-r6-bac.png
Level of Geometry
Description/supplementary text for the order number
Elektr. 6-Weg-PI-RKH EPIV, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, DN 15, Innengewinde, Rp 1/2", PN 16, ps 1600 kPa, V'nom 1260 l/h, Mediumstemperatur 6...80°C [43...176°F]
Nominal size DN
15
nominal pressure
16
kvs value
1.200 m³/h
Procurement
Last updateMar 25, 2024, 2:02 PM
Part numberEP015R-R6+BAC
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/361b1b31-4f52-4cec-ad92-ce06c4a38bad
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 2:02 PM
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices