Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Bestell-Nummer
D650N
Manufacturer order number
D650N
Vorschau
Level of Geometry
Description/supplementary text for the order number
Drosselklappe, 2-Weg, DN 50, Flansch mit Laschenaugen PN 6 / 10 / 16, ps 1600 kPa, Kvs 30 m³/h, Kvmax 100 m³/h, Mediumstemperatur -20...120°C [-4.0...248°F]
Nominal size DN
50
kvs value
30.00 m³/h
nominal pressure
6 / 10 / 16
Information on exporting the valve/actuator combination.
Bei Auswahl von Zubehörkombination bitte Exportformat "Autodesk Revit Instance+Family 20XX (3D)" auswählen!
Accessories: Actuator
Procurement
Last updateMar 25, 2024, 1:57 PM
Part numberD650N
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/93dd5418-19e9-4930-9634-b82f682cd73f
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 1:57 PM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices