Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
CQK24A-MPL
Vorschau
Level of detail
Description text
Drehantrieb mit Notstellfunktion (ZoneTight) NC, 1 Nm, AC/DC 24 V, MP-Bus, 75 s, IP40
nominal/operating voltage
24 V
type of nominal/operating voltage
AC/DC
Control
continuous
Procurement
Last updateMar 25, 2024, 2:03 PM
Part numberCQK24A-MPL
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/a837871d-672f-4514-b943-dd9c167367a0
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 2:03 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices