Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
CQK230A
Vorschau
Level of detail
Description text
Drehantrieb mit Notstellfunktion (ZoneTight) NC, 1 Nm, AC 100...240 V, Auf/Zu, 75 s, IP40
nominal/operating voltage
230 V
type of nominal/operating voltage
AC
Control
2-point (open/close)
Procurement
Last updateMar 25, 2024, 2:01 PM
Part numberCQK230A
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/4d5a8763-64dc-43e3-9718-2038b4c783d8
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 2:01 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices