Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
CQD24A
Vorschau
Level of detail
Description text
Drehantrieb (ZoneTight), 1 Nm, AC/DC 24 V, Auf/Zu, 3-Punkt, 15 s, IP40
nominal/operating voltage
24 V
type of nominal/operating voltage
AC/DC
Control
3-point (open/stop)
Procurement
Last updateMar 25, 2024, 2:00 PM
Part numberCQD24A
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/c5ec003c-9c54-43ce-bffd-ae67cb716b2b
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 2:00 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices