Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
CM230G-F-L
Vorschau
Level of detail
Description text
Drehantrieb, 2 Nm, AC 100...240 V, Auf/Zu, 3-Punkt, 75 s, Formschluss 8x8 mm, IP66, linksdrehend
Nominal/operating voltage
230 V
type of nominal/operating voltage
AC
Control
3-point (open/stop)
Procurement
Last updateMar 25, 2024, 1:59 PM
Part numberCM230G-F-L
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/c41545fb-1bb9-4d00-88fe-0d03e58e9040
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 1:59 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices