Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
CH230-L60.2
Vorschau
Level of detail
Description text
Linearantrieb, 125 N, AC 100...240 V, Auf/Zu, 3-Punkt, 380 s, Hub 60 mm, IP54 Multipack 20 Stk.
nominal/operating voltage
230 V
Type of nominal/operating voltage
AC
Control
3-point (open/stop)
Procurement
Last updateMar 25, 2024, 2:02 PM
Part numberCH230-L60.2
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/3f78e6d2-1957-4b0e-bcfb-c1dba8310935
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 2:02 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices