Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
C320Q-J
Vorschau
Level of detail
Description text
"Umschalt-Zonenventil, 3-Weg, DN 20, Innengewinde, Rp 3/4"", PN 25, ps 1600 kPa, kvs 4 m³/h, Mediumstemperatur 2...100°C (mit Antrieb 2...90°C)"
Nominal diameter DN
20
Nominal pressure PN
25
kvs value
4.000 m³/h
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Accessories: Actuator
Procurement
Last updateMar 25, 2024, 2:02 PM
Part numberC320Q-J
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/a0cd1bfb-b8fd-4dc6-96a4-753d09cb6059
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 2:02 PM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices