Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
C225Q-K
Vorschau
Level of detail
Description text
Zonenventil, 2-Weg, DN 25, Innengewinde, Rp 1", PN 25, ps 1600 kPa, kvs 7 m³/h, Mediumstemperatur 2...100°C [36...212°F] (mit Antrieb 2...90°C)
Nominal diameter DN
25
Nominal pressure PN
25
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Accessories: Actuator
Procurement
Last updateMar 25, 2024, 2:01 PM
Part numberC225Q-K
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/a67b79d7-578d-4fee-9780-82fc69a98027
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 2:01 PM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices