Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
BF48-5
Vorschau
Level of detail
Description text
Brandschutzklappenantrieb, 18 Nm, AC/DC 48 V, Auf/Zu, 120 s, 2 x EPU, IP54, Kabel
Nominal/operating voltage
48 V
Type of nominal/operating voltage
AC/DC
Control
2-point (open/close)
Procurement
Last updateMar 25, 2024, 1:59 PM
Part numberBF48-5
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/95a9366e-7af6-43b6-9dff-7bdd22b1378e
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 1:59 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices