Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
22DTM-15
Deeplink
22DTM15
Vorschau
Level of detail
Level of detail
Description text
Kanalsensor CO2 / Feuchte / Temperatur aktiv, Modbus, 0...5 V, 0...10 V, Sondenlänge 180 mm, Sondendurchmesser 19.5 mm
LOD_DEU
0,'Low',1,'High'
CATEGORY3
Sensoren_Zaehler
CATEGORY2
Systeme
LODLEVEL_DEU
0,'None'
Set type
010
Sheet number of the guideline
51
Date of issue (month) of the standard
200111
Web address of the manufacturer
https://www.belimo.ch
Set type
100
Index
1
Field of application
Anlagenautomation
Set type
110
Index
11
Sensors series naming
Kanalsensor CO2
Set type
200
Index
2
Sensor type
Aktive Sensoren
Set type
300
Index
6
Mounting types for sensors
Einbau (z. B. Rohr, Kanal, Gerät oder Tauchhülse)
Set type
350
Index
5
Installation position
beliebig
Set type
400
Index
1
Material housing
Aluminium
Set type
700
Index
3
Product description
Kanalsensor CO2 / Feuchte / Temperatur aktiv, Modbus, 0...5 V, 0...10 V, Sondenlänge 180 mm, Sondendurchmesser 19.5 mm
Min. ambient temperature, housing
0
Max. ambient temperature, housing
50
min. Umgebungsfeuchte (im Betrieb)
0.00 % rF
Max. ambient humidity (in operation)
50.00 % rF
max. operating temperature
95 Pa
Protection class (IP), electronic evaluation
SA700ID20_
30
Protection class (IP)
IP65
Set type
800
Index
3
Set type
810
Index
3
DataNorm-Nummer
22DTM-15
Quantity per packaging unit
1
Packaging unit name
NMP
Delivery country
AT,BE,CH,DE,ES,FI,FR,FZE,IE,IT,NL,NO,PL,SE,TR,UK
Procurement
Last updateMar 25, 2024, 2:01 PM
Part number22DTM-15
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/80d96bbf-5c90-45f8-8ee2-a60f61d43047
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 2:01 PM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices