Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 12
GTIN number
07630498121043
Manufacturer name
Belimo
Manufacturer order number
LMV-M1-MOD
Preview
../../png/lmv-m1-mod.png
Level of Geometry
high
low
Product description
LMV-M1-MOD, Volumetric flow controller VAV-Compact, IP54
nominal/operating voltage
24 V
Power consumption AC (in operation)
2.00
VA
Type of nominal/operating voltage
AC/DC
Minimum operating voltage (lower functioning limit)
19.2
Maximum operating voltage (upper functioning limit)
28.8
nominal frequency (according to DIN EN 50160),relating to field nominal/operating voltage
50/60 Hz
Activation
3-point (open/stop/close)
Actuator connection
frictional
Mechanical transmission
rotary
Spindle attachment
universal/self-centring
Applications
air
Max. power consumption AC (at rest)
1.00
VA
Power consumption DC (in operation)
2.00
W
Max. power consumption DC (at rest)
1.00
W
Condensation allowable
no
Pollution degree
Pollution degree 3
Degree of protection provided by enclosure
IP54
Protection class
III, Schutzkleinspannung (PELV)
Max. ambient temperature
50 °C
Min. ambient temperature
0 °C
Allowable ambient humidity (in operation)
95 % rF
Description/supplementary text for the order number
VAV-Compact unit – with VAV controller, static Δp sensor (membrane) and damper actuator, 5 Nm, BACnet MS/TP, Modbus RTU, MP-Bus, 0/2...10 V / Field of application: VAV units in comfort applications or ventilation systems with contaminated air / Application: VAV/CAV, position control
Date of issue (month) of the standard
201904
Part number of the standard
24
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D

Location of catalog vendor
Select a country to see the local offices