Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
HELP_VARIABLE
PDM Article ID
2095
Label
B261
Level of Detail
Valve Size
2.5" [65]
Flow Pattern
2-way
Cv
60.000
Fluid
chilled or hot water, up to 60% glycol
Body Pressure Rating
400 psi
Flow Characteristic
equal percentage
End Fitting
Internal thread
Valve Trim
Stainless steel
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices