Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Manufacturer name
Belimo
Preview
Level of geometry
Manufacturer’s reference number
Description text
Control
Mechanical power transmission
rotary
Actuator connection
Shaft holder
Applications
Product description
nominal/operating voltage
V
Type of nominal/operating voltage
min. Betriebsspannung (unterer Funktionsgrenze)
V
max. Betriebsspannung (oberer Funktionsgrenze)
V
nominal frequency (according to DIN EN 50160)
50/60 Hz
power consumption AC (in operation)
VA
max. power consumption AC (at rest)
2.0 VA
power consumption DC (in operation)
W
max. Leistungsaufnahme DC(Ruhe)
2.0 W
Switch-on current
0.0 A
Switch-on current duration regarding switch-on current field
0.0 ms
max. ambient temperature
50 °C
Min. ambient temperature
-30 °C
allowable ambient humidity (in operation)
95 % rF
Permissible condensation
Pollution degree
Pollution degree 3
Degree of protection
IP54
protection class
sound power level
dB(A)
mass (net)
kg
Sheet number of the guideline
24
Procurement
Last updateMar 27, 2025, 10:56 AM
Part numberDR24A-5
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 27, 2025, 10:56 AM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D

Location of catalog vendor
Select a country to see the local offices