Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Manufacturer name
Belimo
Preview
Level of Geometry
Manufacturer’s reference number
Description/supplementary text for the order number
Rotary actuator for VRU, 5 Nm, AC/DC 24 V, 120 s, IP54
Control
Communicative
Mechanical transmission
rotary
Actuator connection
interlocking
Shaft holder
interlocking
Applications
Air
Product description
LM24A-VST, Rotary actuator for VRU, IP54
nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
min. Betriebsspannung (unterer Funktionsgrenze)
19.2 V
max. Betriebsspannung (oberer Funktionsgrenze)
28.8 V
nominal frequency (according to DIN EN 50160)
50/60 Hz
power consumption AC (in operation)
1.0 VA
max. power consumption AC (at rest)
0.4 VA
power consumption DC (in operation)
1.0 W
max. Leistungsaufnahme DC(Ruhe)
0.4 W
Switch-on current
0.0 A
Switch-on current duration regarding switch-on current field
0.0 ms
maximum ambient temperature
°C
min. ambient temperature
-30 °C
allowable ambient humidity (in operation)
95 % rF
condensation allowable
pollution degree
Pollution degree 3
Degree of protection
IP54
protection class
III
sound power level
35 dB(A)
mass (net)
0.380 kg
SA010ID02
24
Procurement
Last updateMar 27, 2025, 10:57 AM
Part numberLM24A-VST
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 27, 2025, 10:57 AM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D

Location of catalog vendor
Select a country to see the local offices