Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Manufacturer name
Belimo
Preview
Level of geometry
Manufacturer’s reference number
Description text
Rotary actuator fail-safe, 6 Nm, AC/DC 24 V, Open/close, 4 s, IP54
Control
Mechanical power transmission
rotary
Actuator connection
frictional
Shaft holder
universal/self-centring
Applications
Air
Product description
NKQ24A-1, Rotary actuator fail-safe, 6 Nm, IP54
Nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
min. Betriebsspannung (unterer Funktionsgrenze)
19.2 V
max. Betriebsspannung (oberer Funktionsgrenze)
28.8 V
Nominal frequency (according to DIN EN 50160)
50/60 Hz
Power consumption AC (in operation)
11.0 VA
max. power consumption AC (at rest)
3.0 VA
Power consumption AC (in operation)
11.0 W
max. Leistungsaufnahme DC(Ruhe)
3.0 W
Switch-on current
20.0 A
Switch-on current duration regarding switch-on current field
5.0 ms
max. ambient temperature
50 °C
Min. ambient temperature
-30 °C
Permitted ambient humidity (in operation)
95 % rF
Permissible condensation
No
Pollution degree
Pollution degree 3
Degree of protection
IP54
Protection class
III, Sicherheitskleinspannung (SELV)
sound power level
60 dB(A)
mass (net)
1.100 kg
Sheet number of the guideline
24
Procurement
Last updateMar 27, 2025, 10:57 AM
Part numberNKQ24A-1
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 27, 2025, 10:57 AM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D

Location of catalog vendor
Select a country to see the local offices