Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
HELP_VARIABLE
GTIN number
Manufacturer name
Belimo
Manufacturer’s reference number
PKCA-BAC-S2-T
Preview
Level of geometry
Product description
PKCA-BAC-S2-T, Rotary actuator fail-safe, 160 Nm, IP66/67
Nominal/operating voltage
24 V
Power consumption AC (in operation)
52.0 VA
max. power consumption DC (in starting state)
68.000 W
Type of nominal/operating voltage
AC/DC
min. Betriebsspannung (unterer Funktionsgrenze)
19.2 V
max. Betriebsspannung (oberer Funktionsgrenze)
264.0 V
Nominal frequency (according to DIN EN 50160)
50/60 Hz
Control
Modulating / communicative / hybrid
Actuator connection
interlocking
Mechanical power transmission
rotary
Shaft holder
interlocking
Applications
Air
max. power consumption AC (in starting state)
68.000 VA
max. power consumption AC (at rest)
6.0 VA
power consumption DC (in operation)
52.0 W
max. Leistungsaufnahme DC(Ruhe)
6.0 W
Permissible condensation
No
pollution degree
Pollution degree 3
Degree of protection
IP66/67
Protection class
I, Schutzerde (PE)
sound power level
68 dB(A)
mass (net)
6.600 kg
Switch-on current
20.0 A
Switch-on current duration regarding switch-on current field
5.0 ms
max. ambient temperature
50 °C
Min. ambient temperature
-30 °C
Permitted ambient humidity (in operation)
100 % rF
Description text
Rotary actuator fail-safe, 160 Nm, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 35 s (30...120 s), 2x SPDT, IP66/67, Terminals
Date of issue (month) of the standard
201904
Sheet number of the guideline
24
Procurement
Last updateSep 19, 2025, 1:39 PM
Part numberPKCA-BAC-S2-T
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Sep 19, 2025, 1:39 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D

Location of catalog vendor
Select a country to see the local offices