Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 5
Manufacturer name
Belimo
Preview
Level of geometry
high
low
Manufacturer’s reference number
NFG-L
Product description
NFG-L, Rotary actuator fail-safe, 10 Nm, IP66/67
nominal/operating voltage
240 V
Power consumption AC (in operation)
6.0 VA
max. power consumption DC (in starting state)
9.50
W
Type of nominal/operating voltage
AC/DC
min. Betriebsspannung (unterer Funktionsgrenze)
19.2 V
max. Betriebsspannung (oberer Funktionsgrenze)
264.0 V
nominal frequency (according to DIN EN 50160)
50/60 Hz
Control
2-point (open/close)
Actuator connection
frictional
Mechanical transmission
rotary
Shaft holder
universal/self-centring
Applications
Air
max. power consumption AC (in starting state)
9.50
VA
max. power consumption AC (at rest)
2.5 VA
power consumption DC (in operation)
6.0 W
max. Leistungsaufnahme DC(Ruhe)
2.5 W
condensation allowable
no
pollution degree
Pollution degree 4
Degree of protection
IP66/67
Protection class
II, verstärkte Isolierung
sound power level
45 dB(A)
mass (net)
4.200 kg
Switch-on current
0.0 A
Switch-on current duration regarding switch-on current field
0.0 ms
Max. ambient temperature
50 °C
min. ambient temperature
-30 °C
allowable ambient humidity (in operation)
100 % rF
Description text
Rotary actuator fail-safe, 10 Nm, AC 24...240 V / DC 24...125 V, Open/close, 75 s, IP66/67
Part number of the standard
24
Procurement
Last updateSep 19, 2025, 12:37 PM
Part numberNFG-L
All information without guarantee
Last update: Sep 19, 2025, 12:37 PM
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices