Catalog navigation
CAD model selection
Selectable products: 26
HELP_VARIABLE
Manufacturer name
Belimo
Preview
Level of geometry
Manufacturer’s reference number
Description text
Rotary actuator, 5 Nm, AC/DC 24 V, Open/close, 3-point, 150 s, IP54
Control
Mechanical power transmission
rotary
Actuator connection
frictional
Shaft holder
Applications
Air
Product description
LM24A, Rotary actuator, 5 Nm, IP54
Nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
min. Betriebsspannung (unterer Funktionsgrenze)
19.2 V
max. Betriebsspannung (oberer Funktionsgrenze)
28.8 V
Nominal frequency (according to DIN EN 50160)
50/60 Hz
Power consumption AC (in operation)
1.0 VA
max. power consumption AC (at rest)
0.2 VA
Power consumption AC (in operation)
1.0 W
max. Leistungsaufnahme DC(Ruhe)
0.2 W
Switch-on current
0.0 A
Switch-on current duration regarding switch-on current field
0.0 ms
max. ambient temperature
50 °C
Min. ambient temperature
-30 °C
Permitted ambient humidity (in operation)
95 % rF
Permissible condensation
No
Pollution degree
Pollution degree 3
Degree of protection
IP54
Protection class
III, Sicherheitskleinspannung (SELV)
sound power level
35 dB(A)
mass (net)
0.460 kg
Sheet number of the guideline
24
Procurement
Last updateMar 27, 2025, 10:55 AM
Part numberLM24A
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 27, 2025, 10:55 AM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D

Location of catalog vendor
Select a country to see the local offices