Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 30
HELP_VARIABLE
PDM Article ID
333506
Identification Number
1
Nominal Diameter
65
Article Number
P6250SU-127+AKRX24-EP2
STPOLD
EPIV_DN65_Failsafe_US
Level Of Detail
Bolt
0.000
Connector
1.000
Connector1
1.000
drive
1.000
Drive Right
3.000
CATEGORY4
CATEGORY5
Pressure Independent Control Valves
Product Group
Valve Size
2.5" [65]
Flow Pattern
2-way
Cv
0.000
Flow
ANSI Class
Fluid
chilled or hot water, up to 60% glycol max (open loop/steam not allowed)
Body Pressure Rating
ANSI Class 125, standard class B, flat-face
Flow Characteristic
equal percentage or linear
End Fitting
Flange
Valve Trim
Stainless steel
Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
8 W
Power Consumption (Holding)
Power Consumption For Wire Sizing
16 VA
Connection Ethernet
Torque
180 in-lb
Force
Control Type
MFT/Programmable
Direction Of Motion Motor
reversible with pc tool
Direction of Rotation (Fail-Safe)
Manual Override
external push button
Stroke
Angle of Rotation
90°
Running Time (Motor)
90 s
Running Time (Fail-Safe)
<35 s
Protection Category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
-22...122°F [-30...50°C]
DRIVE1
P6250SU-127+AKRX24-EP2_D1
DRIIVE2
P6250SU-127+AKRX24-EP2_D2
VALVE1
P6250SU-127+AKRX24-EP2_VALVE1
VALVE2
P6250SU-127+AKRX24-EP2_VALVE2
BOLT
P6250SU-127+AKRX24-EP2_B
RUBBER
P6250SU-127+AKRX24-EP2_RUBBER
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices