Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Manufacturer name
Belimo
Preview
../../png/pic_eu_ev24a_sz_tpc_01_4c.png
Level of geometry
high
low
Manufacturer’s reference number
EV24A-SZ-TPC
Product description
EV24A-SZ-TPC, Globe valve actuator, 2500 N, IP54
nominal/operating voltage
24
V
Power consumption AC (in operation)
4.0
VA
max. power consumption DC (in starting state)
6.00
W
Type of nominal/operating voltage
AC/DC
min. Betriebsspannung (unterer Funktionsgrenze)
19.2
V
max. Betriebsspannung (oberer Funktionsgrenze)
28.8
V
nominal frequency (according to DIN EN 50160)
50/60 Hz
power consumption AC at operating voltage
VA
power consumption DC at operating voltage
W
Control
continuous
Actuator connection
interlocking
Mechanical power transmission
Stroke
Shaft holder
interlocking
Applications
Wasser
max. power consumption AC (in starting state)
6.00
VA
max. power consumption AC (at rest)
1.5
VA
power consumption DC (in operation)
4.0
W
max. Leistungsaufnahme DC(Ruhe)
1.5
W
Permissible condensation
No
pollution degree
Pollution degree 3
Degree of protection
IP54
Protection class
III, Sicherheitskleinspannung (SELV)
sound power level
55
dB(A)
mass (net)
3.600
kg
Switch-on current
0.0 A
Switch-on current duration regarding switch-on current field
0.0 ms
max. ambient temperature
50 °C
Min. ambient temperature
0 °C
allowable ambient humidity (in operation)
95 % rF
Description text
Globe valve actuator, 2500 N, AC/DC 24 V, 0.5...10 V, 150 s, Stroke 40 mm, IP54, Terminals with cable
Sheet number of the guideline
24
Procurement
Last updateSep 19, 2025, 12:38 PM
Part numberEV24A-SZ-TPC
All information without guarantee
Last update: Sep 19, 2025, 12:38 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D

Location of catalog vendor
Select a country to see the local offices