Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 35
HELP_VARIABLE
PDM Article ID
1841
Label
G7100
Level of Detail
Valve Size
4" [100]
Flow Pattern
3-way Mixing
Cv
190.000
ANSI Class
125
Fluid
chilled or hot water, up to 60% glycol
Body Pressure Rating
ANSI Class 125, up to 175 psi below 150°F
Flow Characteristic
linear
End Fitting
Flange
Valve Trim
Bronze
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices