Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 25
HELP_VARIABLE
PDM Article ID
1831
Label
G6150CS
Level of Detail
Valve Size
6" [150]
Flow Pattern
2-way
Cv
344.000
ANSI Class
125
Fluid
chilled or hot water, up to 60% glycol, steam
Body Pressure Rating
ANSI Class 125, up to 175 psi below 150°F
Flow Characteristic
equal percentage
End Fitting
Flange
Valve Trim
Stainless steel
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices