Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 29
HELP_VARIABLE
PDM Article ID
314656
Label
G215B-C
Level of Detail
Valve Size
0.5" [15]
Flow Pattern
2-way
Cv
0.400
ANSI Class
250
Fluid
chilled or hot water, up to 60% glycol, steam
Body Pressure Rating
ANSI Class 250, up to 400 psi below 150°F
Flow Characteristic
modified equal percentage
End Fitting
Internal thread
Valve Trim
Bronze
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices