Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 13
HELP_VARIABLE
PDM Article ID
1905
Level of Detail
Master Positions Crank
Nominal Pressure
16
Nominal Diameter
50
Label
F750HD
Valve Size
2" [50]
Flow Pattern
3-way Mixing/Diverting
Cv
115.000
Flow
ANSI Class
Consistent with 125
Fluid
chilled or hot water, up to 60% glycol
Body Pressure Rating
ANSI Class Consistent with 125, 232 psi CWP
Flow Characteristic
modified linear
End Fitting
Flange
Valve Trim
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices