Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 19
HELP_VARIABLE
PDM Article ID
1937
Level Of Detail
Master Positions Crank
Nominal Pressure
20
American Standard
150
Nominal Diameter
100
Label
F7100-150SHP
Valve Size
4" [100]
Flow Pattern
3-way Mixing/Diverting
Cv
451.000
ANSI Class
150
Fluid
chilled or hot water, up to 60% glycol
Body Pressure Rating
ANSI Class 150
Flow Characteristic
modified linear, unidirectional
End Fitting
Flange
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices