Catalog navigation
CAD模型选择
可提供的产品: 4
HELP_VARIABLE
Label
LOD
Valve open close
Master Positions Crank
Angle of rotation
°
STP
Valve Size
4" [100]
Flow Pattern
3-way Mixing/Diverting
Cv
820.000
Flow
ANSI Class
Fluid
chilled or hot water, up to 60% glycol
Body Pressure Rating
ANSI Class Grooved AWWA, 300 psi
Flow Characteristic
modified linear
End Fitting
Grooved
Valve Trim
Voltage AC/DC
AC 24...240 V / DC 24...125 V
Power Consumption (Running)
Power Consumption (Holding)
Power Consumption For Wire Sizing
Connection Ethernet
Torque
Force
Control Type
Direction Of Motion Motor
reversible with app
Direction of Rotation (Fail-Safe)
Manual Override
7 mm hex crank, supplied
Stroke
Angle of Rotation
90°
Running Time (Motor)
35 s / 90°
Running Time (Fail-Safe)
Protection Category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X
Ambient Temperature
-22...122°F [-30...50°C]
Preview - Generation
预览
询价
3D
2D

产品供应商所在地
选择一个国家/地区查看当地办事处