Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 4
HELP_VARIABLE
PDM Article ID
317543
LOG
Valve open close
Master Positions Crank
Angle of rotation
°
STP
PRKCA-BAC-S2-T.stp
Label
F7100VIC+PKRXUP-MFT-T
Valve Size
4" [100]
Flow Pattern
3-way Mixing/Diverting
Cv
820.000
Flow
ANSI Class
Grooved AWWA
Fluid
chilled or hot water, up to 60% glycol
Body Pressure Rating
ANSI Class Grooved AWWA, 300 psi
Flow Characteristic
modified linear
End Fitting
Grooved
Valve Trim
Voltage AC/DC
AC 24...240 V / DC 24...125 V
Power Consumption (Running)
52 W
Power Consumption (Holding)
9 W
Power Consumption For Wire Sizing
with 24 V 54 VA / with 240 V 68 VA
Connection Ethernet
Torque
Force
Control Type
MFT/Programmable
Direction Of Motion Motor
reversible with app
Direction of Rotation (Fail-Safe)
Manual Override
7 mm hex crank, supplied
Stroke
Angle of Rotation
90°
Running Time (Motor)
35 s / 90°
Running Time (Fail-Safe)
<30 s
Protection Category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X
Ambient Temperature
-22...122°F [-30...50°C]
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices