Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 9
HELP_VARIABLE
PDM Article ID
96715
Label
F650VIC
Level of Detail
Valve Size
2" [50]
Flow Pattern
2-way
Cv
115.000
ANSI Class
Grooved AWWA
Fluid
chilled or hot water, up to 60% glycol
Body Pressure Rating
ANSI Class Grooved AWWA, 300 psi
Flow Characteristic
modified equal percentage
End Fitting
Grooved
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices