Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 4
HELP_VARIABLE
PDM Article ID
317677
Level of Detail
Label
P3050B6-K+LRX24-LP-EP6
Valve Size
0.5" [15]
Flow Pattern
6-way
Cv
0.000
Fluid
chilled or hot water, up to 60% glycol
Body Pressure Rating
232 psi
Flow Characteristic
linear
End Fitting
Internal thread
Valve Trim
Chrome plated brass
Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
3.5 W
Power Consumption For Wire Sizing
6 VA
Control Type
DC 2...10 V
Manual Override
external push button
Angle of Rotation
90°
Running Time (Motor)
90 s
Protection Category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
-22...122°F [-30...50°C]
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices