Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
Deeplink
Vorschau
Level of detail
Level of detail
Description text
Product description
Wasser,Wasser-/Glykolgemisch
Product description
Drucksensor flüssige Medien
Warenhauptgruppe
Sensoren / Zähler / Rohrsensoren (Wasser)
Sensor type
Druck
Measured values
Differenzdruck
Mounting types for sensors
pipe
Installation position
-1.00000001504747e+30
SA360ID03
Material housing
SA450ID03
Temperature measuring range
-10...80°C (15...175°F)
Pressure measuring range
0...1 bar
Product feature
mass (net)
0.550 kg
DataNorm-Nummer
GTIN number
Date of issue (month) of the standard
201404
Revision data of the file
20211209
LOD_DEU
0,'Low',1,'High'
SA960ID03
SA960ID04
1A
SA960ID05
pic_eu_22wdp-1.._4c
SA960ID06
jpg
SA960ID07
Set type
010
Sheet number of the guideline
99
Web address of the manufacturer
www.belimo.eu
Comment
-
Status of the manufacturer’s catalogue
20200101
File language
DEU
Valid country project identifier
DE
Set type
100
Index
2
Warenhauptgruppe
(Medium)
Creation date
20171214
Set type
110
Index
Product classification
Creation date
20171220
Set type
200
Index
1
Set type
300
Index
1
Set type
400
Index
1
Set type
500
Index
1
Set type
700
Index
Sortage of the display sequence
1
Set type
800
Index
Comment
Set type
810
Index
1
Media- connection number
Comment
Order quantity (multiplicator)
1
Set type
970
Index
Component identifiacation
Index of the start data set 960 media information for a referred switch symbol
8002017
Interference room form (as 1 module)
QUAD
Position X
-36
Position Y
-15.5
Position Z
-13.5
X1 = X-portion of the local X-axis
1
Y1 = Y-portion of the local X-axis
0
Z1 = Z-portion of the local X-axis
0
X2 = X-portion of the local Y-axis
0
Y2 = Y-portion of the local Y-axis
1
Z2 = Z-portion of the local Y-axis
0
Parameter 1
70
Parameter 2
31
Parameter 3
93.3
StLB number
Labelling graphic
Packaging unit
PCE
LODLEVEL_DEU
0,'None'
Set type
250
Index
1
Set type
550
Index
1
CATEGORY3
Sensoren_Zaehler
Set type
Index
Min. storage temperature
min. Mediumstemperatur (im Betrieb)
°C
Max. fluid temperature (in operation)
°C
Min. ambient temperature, housing
Max. ambient temperature, housing
Max. ambient humidity (in operation)
% rF
Delivery country
AT,BE,CH,DE,ES,FI,FR,FZE,IE,IT,NL,NO,PL,SE,TR,UK
Procurement
Last updateMay 16, 2024, 2:00 PM
Part number22WDP-111
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/9a405285-052e-4190-9c4b-a6b990befea7
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 2:00 PM
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices