Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 118
HELP_VARIABLE
PDM Article ID
40795
Level of Detail
Label
B6250S-070+AFRX24
Valve Size
2.5" [65]
Flow Pattern
2-way
Cv
70.000
Flow
ANSI Class
Fluid
chilled or hot water, up to 60% glycol
Body Pressure Rating
ANSI Class 125, standard class B
Flow Characteristic
equal percentage
End Fitting
Flange
Valve Trim
Stainless steel
Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
5 W
Power Consumption (Holding)
2.5 W
Power Consumption For Wire Sizing
7.5 VA
Connection Ethernet
Torque
Force
Control Type
On/Off
Direction Of Motion Motor
selectable by ccw/cw mounting
Direction of Rotation (Fail-Safe)
Manual Override
5 mm hex crank (3/16" Allen), supplied
Stroke
Angle of Rotation
90°
Running Time (Motor)
75 s / 90°
Running Time (Fail-Safe)
<20 s
Protection Category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
-22...122°F [-30...50°C]
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices