Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 53
HELP_VARIABLE
PDM Article ID
97479
Label
B315-029-029
Level of Detail
Valve Size
0.5" [15]
Flow Pattern
6-way
Cv
0.000
Fluid
chilled or hot water, up to 60% glycol
Body Pressure Rating
232 psi
Flow Characteristic
linear
End Fitting
Internal thread
Valve Trim
Chrome plated brass
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices