Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 107
HELP_VARIABLE
PDM Article ID
98126
Level of Detail
Label
B315-029-029+LRB24-SR
Valve Size
0.5" [15]
Flow Pattern
6-way
Cv
0.000
Flow
ANSI Class
Fluid
chilled or hot water, up to 60% glycol
Body Pressure Rating
232 psi
Flow Characteristic
linear
End Fitting
Internal thread
Valve Trim
Chrome plated brass
Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
1.5 W
Power Consumption (Holding)
0.4 W
Power Consumption For Wire Sizing
3 VA
Connection Ethernet
Torque
Force
Control Type
DC 2...10 V
Direction Of Motion Motor
selectable with switch 0/1
Direction of Rotation (Fail-Safe)
Manual Override
external push button
Stroke
Angle of Rotation
90°
Running Time (Motor)
90 s / 90°
Running Time (Fail-Safe)
Protection Category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
-22...122°F [-30...50°C]
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices