Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 38
HELP_VARIABLE
PDM Article ID
2069
Label
B212
Level Of Detail
Valve Size
0.5" [15]
Flow Pattern
2-way
Cv
3.000
Fluid
chilled or hot water, up to 60% glycol
Body Pressure Rating
600 psi
Flow Characteristic
equal percentage
End Fitting
Internal thread
Valve Trim
Stainless steel
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices