目錄: BELIMO EMEA
Created:
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BELIMO EMEA
EP150F+MP
BELIMO EMEA
Valves
Pressure Independent Control Valves
Powered by
CAD模型選擇
{belimo/02_ventile/druckunabhaengige_regelventile/ep2020r2bmod2c202-weg20elektronischer20druckunabhaengiger20regelkugelhahn2c20innengewinde2c20ps3d1600kpa2028epiv29.prj},{NB=EP150F+MP (1)},{SA810ID03=EP150F+MP},{SA700ID06=254.0},{SA700ID09=3400},{SA700ID33=-10},{SA700ID07=120},{SA700ID08=16},{SA700ID25=73.00},{SA810ID06=MIN},{SA700ID04_=MIN},{SA700ID13_=MIN},{SA700ID36_=MIN},{SA700ID40_=MIN},{SA700ID41_=MIN},{SA010ID04=Belimo},{DEEPLINK=EP150FMP},{PREVIEW=../../png/pic_eu_ep_f-mp_4c-product_retina.png},{SA810ID10=Elektr. 2-Weg-PI-RKH EPIV, AC/DC 24 V, MP-Bus, DN 150, Flansch, PN 16, ps 1600 kPa, V'nom 45 l/s, Mediumstemperatur -10...120°C},{SA700ID05=150},{SA700ID30=16},{SA100ID04=Absperr- und Regelarmaturen},{SA110ID04=EP..F+MP, 2-Weg Druckunabhängiger Regelkugelhahn, Flansch},{SA110ID05=Druckunabhängig},{SA700ID04=},{SA200ID03=2-Weg},{LOD=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
EP150F+MP
EP150F+MP
Vorschau
Level of detail
high
low
high
low
Description text
Elektr. 2-Weg-PI-RKH EPIV, AC/DC 24 V, MP-Bus, DN 150, Flansch, PN 16, ps 1600 kPa, V'nom 45 l/s, Mediumstemperatur -10...120°C
Elektr. 2-Weg-PI-RKH EPIV, AC/DC 24 V, MP-Bus, DN 150, Flansch, PN 16, ps 1600 kPa, V'nom 45 l/s, Mediumstemperatur -10...120°C
Nominal diameter DN
150
150
Nominal pressure PN
16
kvs value
254.0
254.0
m³/h
Procurement
Last update
Mar 25, 2024, 2:01 PM
Part number
EP150F+MP
AUSSCHREIBEN.DE
https://ausschreiben.de/catalog/belimo/catalogItem/1e1dafb3-90fe-4e48-8ec8-fea986e196d0
Currency:
$
€
₩
CN¥
¥
£
Calculate
Cancel
All information without guarantee.
Last update: Mar 25, 2024, 2:01 PM
Preview - Generation
預覽
詢價
生成CAD模型
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處