目錄: BELIMO EMEA
Created:
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BELIMO EMEA
RV24A-SR(0)
BELIMO EMEA
Actuators
Valve Actuators
Powered by
CAD模型選擇
{belimo/01_antriebe/ventilantriebe/rv2020a.prj},{NB=RV24A-SR (0)},{SA810ID03=RV24A-SR},{LOD=MIN},{SA450ID03=0.000},{SA700ID007=21.6},{SA700ID008=28.8},{SA700ID11=6.00},{SA700ID12=11.00},{SA700ID13=6.00},{SA700ID15=6.00},{SA700ID16=11.00},{SA700ID17=6.00},{SA700ID18=MIN},{SA700ID19=MIN},{SA700ID24=50},{SA700ID25=0},{SA700ID26=95},{SA700ID31=56.00},{SA700ID32=3.70},{SA700ID05_=1},{SA700ID06_=3},{SA700ID09_=3},{SA700ID27_=0},{SA700ID28_=3},{SA700ID37_=0},{SA010ID04=Belimo},{DEEPLINK=RV24ASR},{PREVIEW=../../png/pic_eu_rv24a_sr_01_4c.png},{SA810ID10=Hubantrieb, 4500 N, AC/DC 24 V, 2...10 V, 150 s, Hub 50 mm, IP54},{SA700ID05=24},{SA700ID06=AC/DC},{SA200ID03=Stetig},{LODLEVEL=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
RV24A-SR
RV24A-SR
Vorschau
Level of detail
Low
High
Low
High
Description text
Hubantrieb, 4500 N, AC/DC 24 V, 2...10 V, 150 s, Hub 50 mm, IP54
Hubantrieb, 4500 N, AC/DC 24 V, 2...10 V, 150 s, Hub 50 mm, IP54
Nominal/operating voltage
24
V
Type of nominal/operating voltage
AC/DC
Control
continuous
Procurement
Last update
May 16, 2024, 2:02 PM
Part number
RV24A-SR
AUSSCHREIBEN.DE
https://ausschreiben.de/catalog/belimo/catalogItem/89d28ead-848b-4edf-838a-2f5a01971e9f
Currency:
$
€
₩
CN¥
¥
£
Calculate
Cancel
All information without guarantee.
Last update: May 16, 2024, 2:02 PM
Preview - Generation
預覽
詢價
生成CAD模型
3D
Characteristics Graph
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處