目錄: BELIMO EMEA
Created:
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BELIMO EMEA
PRCA-S2-T-200(0)
BELIMO EMEA
Actuators
Valve Actuators
Powered by
CAD模型選擇
{belimo/01_antriebe/ventilantriebe/pr2020a.prj},{NB=PRCA-S2-T-200 (0)},{SA810ID03=PRCA-S2-T-200},{LOD=MIN},{SA450ID03=0.000},{SA700ID007=19.2},{SA700ID008=137.5},{SA700ID11=20.00},{SA700ID12=20.00},{SA700ID13=20.00},{SA700ID15=20.00},{SA700ID16=MIN},{SA700ID17=20.00},{SA700ID18=MIN},{SA700ID19=MIN},{SA700ID24=50},{SA700ID25=-30},{SA700ID26=100},{SA700ID31=68.00},{SA700ID32=5.80},{SA700ID05_=1},{SA700ID06_=3},{SA700ID09_=3},{SA700ID27_=0},{SA700ID28_=3},{SA700ID37_=0},{SA010ID04=Belimo},{DEEPLINK=PRCAS2T200},{PREVIEW=../../png/pic_eu_pr_4c.png},{SA810ID10=Drehantrieb, 160 Nm (parametriert für D6200W/WL), AC 24...240 V / DC 24...125 V, Auf/Zu, 3-Punkt, 35 s, 2 x EPU, IP66/67, Klemmen},{SA700ID05=240},{SA700ID06=AC/DC},{LODLEVEL=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
PRCA-S2-T-200
PRCA-S2-T-200
Vorschau
Level of detail
Low
High
Low
High
Description text
Drehantrieb, 160 Nm (parametriert für D6200W/WL), AC 24...240 V / DC 24...125 V, Auf/Zu, 3-Punkt, 35 s, 2 x EPU, IP66/67, Klemmen
Drehantrieb, 160 Nm (parametriert für D6200W/WL), AC 24...240 V / DC 24...125 V, Auf/Zu, 3-Punkt, 35 s, 2 x EPU, IP66/67, Klemmen
Nominal/operating voltage
240
V
Type of nominal/operating voltage
AC/DC
Control
3-point (open/stop)
3-point (open/stop)
Procurement
Last update
Mar 25, 2024, 2:01 PM
Part number
PRCA-S2-T-200
AUSSCHREIBEN.DE
https://ausschreiben.de/catalog/belimo/catalogItem/c54b3291-ad17-4754-acb4-de53e29a258a
Currency:
$
€
₩
CN¥
¥
£
Calculate
Cancel
All information without guarantee.
Last update: Mar 25, 2024, 2:01 PM
Preview - Generation
預覽
詢價
生成CAD模型
3D
Characteristics Graph
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處